Link-Belt FB3W223EK81 Flange Blocks Ball Bearings - FB3W223EK81
Part #:10410585
Catalog #:FB3W223EK81
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.53 in | Overall Height (in): | 1.97 in |
| Overall Width (in): | 3.75 in | Foot Height (in): | 0.5 in |
| Overall Length (in): | 6.13 in | Base to Center Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Housing Type: | Flange, Bracket, Three Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Size Code: | 207 | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| End Cap: | Y2236N | Dynamic Load Rating (lb): | 5,810 lb |
| Grease Fitting Thread Size: | 1/4-28 | Locking Device Kit: | W2235S |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Bolt Spacing Height Direction (in): | 1.25 in |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4800 rpm | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Insert: | WG223EL |
| Static Load Rating (lb): | 3,440 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Shaft Locking Type: | Eccentric | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lube Fill Percent: | 40% GREASE FILL | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | Yes |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662327971502 | Weight: | 4.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

