Link-Belt FB3Y223NC Flange Blocks Ball Bearings - FB3Y223NC
Part #:10429940
Catalog #:FB3Y223NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 4.25 in | Overall Width (in): | 3.75 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.08 in | Length Through Bore (in): | 2.02 in |
| Overall Length (in): | 6.13 in | Overall Height to End Cap (in): | 2.4 in |
| Foot Height (in): | 0.5 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Type: | Flange, Bracket, Three Bolt |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.19 in |
| End Cap: | Y2236N | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Eccentric |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Centerline to Bolt Hole Center (in): | 2.375 in | Locking Device Kit: | W2235S |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Insert: | YG223NL |
| Static Load Rating (lb): | 3,440 lb | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | Yes | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bolt Spacing Height Direction (in): | 1.25 in |
| Maximum Speed (RPM): | 6850 rpm | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 793699535808 | Weight: | 3.90 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

