Link-Belt FC3S220E1 Flange Blocks Ball Bearings - FC3S220E1
Part #:10418191
Catalog #:FC3S220E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.563 in |
| Pilot Diameter (in): | 3.375 in | Foot Height (in): | 0.88 in |
| Overall Length (in): | 5 in | Bore Diameter (in): | 1.25 in |
| Overall Height (in): | 1.89 in | Overall Width (in): | 5 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Pilot Configuration: | Piloted | Outer Ring Land Profile: | Standard |
| Seal Type: | Viton Single Lip Contact Seal | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Bore Shape: | Straight | Housing Type: | Piloted Flange Cartridge |
| Housing Color: | Black | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Pilot Depth (in): | 0.38 in | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 207 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 400 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4800 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | SG220E1LPA | Cage Type: | Ball Riding Retainer |
| Lubricant: | ALMASOL 1250 HI-TEMP | End Cap Available: | No |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (C): | 204 °C | Radial Clearance: | C5 INCREASED |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662864724265 | Weight: | 3.12 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

