Link-Belt FC3S220HFF Flange Blocks Ball Bearings - FC3S220HFF
Part #:10440970
Catalog #:FC3S220HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.89 in | Foot Height (in): | 0.88 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.563 in |
| Overall Length (in): | 5 in | Overall Width (in): | 5 in |
| Pilot Diameter (in): | 3.375 in | Bore Diameter (in): | 1.25 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Flingers Only |
| Housing Color: | Black | Housing Type: | Piloted Flange Cartridge |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | Piloted | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Pilot Depth (in): | 0.38 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lube Fill Percent: | 10% OIL FILL |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 5,810 lb |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Lubricant: | MOBIL VELOCITE #10 OIL |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 8400 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Insert: | SG220HFFLPA |
| End Cap Available: | No | Size Code: | 207 |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 662864725200 | Weight: | 3.20 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

