Link-Belt FC3S221E Flange Blocks Ball Bearings - FC3S221E
Part #:10428586
Catalog #:FC3S221E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.563 in |
| Pilot Diameter (in): | 3.375 in | Foot Height (in): | 0.88 in |
| Overall Height (in): | 1.89 in | Overall Length (in): | 5 in |
| Overall Width (in): | 5 in | Bore Diameter (in): | 1.3125 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Pilot Configuration: | Piloted | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Pilot Depth (in): | 0.38 in | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | No | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.847 in | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0383 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Insert: | SG221ELPA |
General Specifications
| UPC: | 662864724302 | Weight: | 3.10 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

