Link-Belt FC3S222EK75 Flange Blocks Ball Bearings - FC3S222EK75
Part #:10500772
Catalog #:FC3S222EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Length Through Bore (in): | 1.563 in |
| Overall Length (in): | 5 in | Bore Diameter (in): | 1.375 in |
| Pilot Diameter (in): | 3.375 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.89 in | Foot Height (in): | 0.88 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Rolling Element: | Ball Bearing |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | Piloted |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.38 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 5,810 lb | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Housing Coating: | Nickel Plated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 207 | Maximum Speed (RPM): | 4800 rpm |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 3,440 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Insert: | SG222ELPAK8299A | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 782934923166 | Weight: | 4.08 LB |
| HTC: | 84833080 |

