Link-Belt FC3S228MHFF Flange Blocks Ball Bearings - FC3S228MHFF
Part #:10406033
Catalog #:FC3S228MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in | Overall Width (in): | 5.25 in |
| Overall Height (in): | 2.02 in | Length Through Bore (in): | 1.771 in |
| Pilot Diameter (in): | 3.625 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.25 in | Foot Height (in): | 0.88 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Piloted Flange Cartridge |
| Misalignment Type: | Static Only | Pilot Configuration: | Piloted |
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Seal Type: | Flingers Only | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.44 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | SG228MHFFLPA |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 4,590 lb |
| Vibration Frequency Roller Spin: | 0.0377 cps | Bearing Type: | Intermediate Duty |
| Size Code: | 209 | Inner Ring Outside Diameter (in): | 2.281 in |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | No |
| Maximum Speed (RPM): | 6800 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,370 lb |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Lube Fill Percent: | 10% GREASE FILL |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662864725422 | Weight: | 3.50 LB |
| HTC: | 84833080 |

