Link-Belt FC3S232FF Flange Blocks Ball Bearings - FC3S232FF
Part #:10410595
Catalog #:FC3S232FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 2.17 in |
| Bore Diameter (in): | 2 in | Pilot Diameter (in): | 4.500 in |
| Overall Height (in): | 2.17 in | Foot Height (in): | 0.88 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Pilot Configuration: | Piloted | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Flingers Only |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Pilot Depth (in): | .625 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Speed (RPM): | 5800 rpm | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Bearing Type: | Intermediate Duty | Size Code: | 211 |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Dynamic Load Rating (lb): | 9,800 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.749 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lube Fill Percent: | 50% GREASE FILL | Insert: | SG232FFLPA |
General Specifications
| UPC: | 662864725231 | Weight: | 5.70 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

