Link-Belt FC3U214NC Flange Blocks Ball Bearings - FC3U214NC
Part #:10437908
Catalog #:FC3U214NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.36 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.63 in | Overall Length (in): | 4.38 in |
| Length Through Bore (in): | 1.363 in | Overall Height to End Cap (in): | 1.94 in |
| Bore Diameter (in): | 0.875 in | Pilot Diameter (in): | 3 in |
| Overall Width (in): | 4.38 in | Housing Outside Diameter (in): | 4.38 in |
| Bolt Circle (in): | 3.625 in |
Technical Specifications
| Pilot Configuration: | Piloted | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Piloted Flange Cartridge | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Depth (in): | 0.5 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,150 lb |
| Size Code: | 205 | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 1,760 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 9600 rpm | Inner Ring Outside Diameter (in): | 1.313 in |
| Insert: | UG214NL | Shaft Locking Type: | Set Screw |
| End Cap: | Y2166N | Vibration Frequency Roller Spin: | 0.0387 cps |
General Specifications
| UPC: | 793699957037 | Weight: | 2.38 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.31 IN | HTC: | 84833080 |

