Link-Belt FC3U222NK5 Flange Blocks Ball Bearings - FC3U222NK5
Part #:10427052
Catalog #:FC3U222NK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 3.625 in | Overall Length (in): | 5.25 in |
| Overall Width (in): | 5.25 in | Overall Height (in): | 1.95 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.764 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 1.06 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Pilot Configuration: | Piloted | Housing Style: | Flange Block |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Type: | Piloted Flange Cartridge | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Pilot Depth (in): | 0.47 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 5,810 lb | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Speed (RPM): | 6850 rpm | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Radial Clearance: | C3 STANDARD | Lube Fill Percent: | 0% FILL |
| Inner Ring Outside Diameter (in): | 1.847 in | Housing Material: | Cast Iron |
| End Cap: | Y2236N | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | UG222NLK5 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,440 lb |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699756708 | Weight: | 4.18 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

