Link-Belt FC3U224NK5 Flange Blocks Ball Bearings - FC3U224NK5
Part #:10413621
Catalog #:FC3U224NK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.03 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.94 in | Pilot Diameter (in): | 3.625 in |
| Length Through Bore (in): | 1.91 in | Bore Diameter (in): | 1.5 in |
| Overall Length (in): | 5.25 in | Overall Width (in): | 5.25 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Housing Type: | Piloted Flange Cartridge | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | Piloted |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Pilot Depth (in): | 0.47 in | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 6000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 4,460 lb | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| End Cap: | Y2256N | Dynamic Load Rating (lb): | 7,330 lb |
| Radial Clearance: | C3 STANDARD | Insert: | UG224NLK5 |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0367 cps | Inner Ring Outside Diameter (in): | 2.084 in |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Housing Material: | Cast Iron | Size Code: | 208 |
| Lube Fill Percent: | 0% FILL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 793699961270 | Weight: | 4.50 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

