Link-Belt FC3U226E3C Flange Blocks Ball Bearings - FC3U226E3C
Part #:10419611
Catalog #:FC3U226E3C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 6.13 in | Overall Height (in): | 2.04 in |
| Overall Height to End Cap (in): | 2.55 in | Pilot Diameter (in): | 4.25 in |
| Length Through Bore (in): | 2.035 in | Bore Diameter (in): | 1.5 in |
| Overall Length (in): | 6.13 in | Housing Outside Diameter (in): | 6.13 in |
| Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Type: | Piloted Flange Cartridge |
| Bore Shape: | Straight | Pilot Configuration: | Piloted |
| Housing Style: | Flange Block | Housing Color: | Black |
| Seal Type: | Multi-Lip Contact Seal | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Pilot Depth (in): | 0.47 in |
| End Cap: | Y2286N | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Speed (RPM): | 600 rpm |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0377 cps |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Insert: | UG226E3L | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 4,590 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | Yes | Size Code: | 209 |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Inner Ring Outside Diameter (in): | 2.281 in |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662327645939 | Weight: | 6.06 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

