Link-Belt FC3U227H Flange Blocks Ball Bearings - FC3U227H
Part #:10437911
Catalog #:FC3U227H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.035 in | Pilot Diameter (in): | 4.25 in |
| Overall Length (in): | 6.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.04 in | Overall Width (in): | 6.13 in |
| Foot Height (in): | 1.06 in | Bore Diameter (in): | 1.6875 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Seal Type: | Labryinth Seal |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Type: | Piloted Flange Cartridge | Housing Color: | Black |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Pilot Depth (in): | 0.47 in |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 2.281 in |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| End Cap: | Y2286N | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0377 cps | Insert: | UG227HL |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,370 lb |
| Static Load Rating (lb): | 4,590 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 5330 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Size Code: | 209 |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
General Specifications
| UPC: | 662327028688 | Weight: | 6.26 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

