Link-Belt FC3U231JN118W4 Flange Blocks Ball Bearings - FC3U231JN118W4
Part #:10422657
Catalog #:FC3U231JN118W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.2 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 2.098 in | Overall Height (in): | 2.27 in |
| Bore Diameter (in): | 1.9375 in | Pilot Diameter (in): | 4.500 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 6.38 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Pilot Configuration: | Piloted | Cage Material: | Steel |
| Housing Color: | Black | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Pilot Depth (in): | 0.63 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,920 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Insert: | UG231JN1L18WC4 |
| Maximum Speed (RPM): | 3600 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2316N |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.478 in | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0445 cps | Lubricant: | MOBIL MOBILITH SHC460 |
| Size Code: | 210 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 5,220 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C4 INCREASED |
General Specifications
| UPC: | 793699172607 | Weight: | 7.00 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

