Link-Belt FC3U239NK6 Flange Blocks Ball Bearings - FC3U239NK6
Part #:10415115
Catalog #:FC3U239NK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 5.500 in | Bore Diameter (in): | 2.4375 in |
| Bolt Size (in): | 9/16 in | Length Through Bore (in): | 2.500 in |
| Foot Height (in): | 1 in | Overall Length (in): | 7.63 in |
| Overall Width (in): | 7.63 in | Overall Height (in): | 2.5 in |
| Housing Outside Diameter (in): | 7.625 in | Bolt Circle (in): | 6.5 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | Piloted | Bore Shape: | Straight |
| Housing Type: | Piloted Flange Cartridge | Ability to Relubricate: | No |
| Pilot Depth (in): | 0.875 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (F): | 225 °F | Size Code: | 212 |
| Static Load Rating (lb): | 8,080 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | UG239NLK4 | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Lube Fitting Type: | HOUSING PLUGGED |
| Dynamic Load Rating (lb): | 11,840 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 3.012 in |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0430 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Bearing Type: | Standard Duty |
| End Cap Available: | No | Radial Clearance: | C3 STANDARD |
| Lube Fill Percent: | 100% GREASE FILL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 4000 rpm |
General Specifications
| UPC: | 793699697834 | Weight: | 12.20 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 84833080 |

