Link-Belt FC3Y223JH18W4 Flange Blocks Ball Bearings - FC3Y223JH18W4
Part #:10428593
Catalog #:FC3Y223JH18W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.06 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 5.25 in | Bolt Size (in): | 7/16 in |
| Length Through Bore (in): | 2.02 in | Pilot Diameter (in): | 3.625 in |
| Overall Height (in): | 2.13 in | Overall Width (in): | 5.25 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Seal Type: | Labryinth Seal | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Pilot Configuration: | Piloted |
| Housing Type: | Piloted Flange Cartridge | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Bore Shape: | Straight | Locking Collar Outside Diameter (in): | 2.14 in |
| Pilot Depth (in): | 0.47 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | YG223JHL18WC4 |
| Max Operating Temperature (F): | 300 °F | End Cap: | Y2236N |
| Maximum Speed (RPM): | 6850 rpm | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Roller Spin: | 0.0383 cps | Housing Material: | Cast Iron |
| Radial Clearance: | C4 INCREASED | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 150 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Eccentric |
| Static Load Rating (lb): | 3,440 lb | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Device Kit: | W2235S | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL MOBILITH SHC460 |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
General Specifications
| UPC: | 793699335439 | Weight: | 4.90 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

