Link-Belt FC3Y226E3 Flange Blocks Ball Bearings - FC3Y226E3
Part #:10421151
Catalog #:FC3Y226E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 4.25 in | Overall Height (in): | 2.17 in |
| Bore Diameter (in): | 1.625 in | Overall Length (in): | 6.13 in |
| Foot Height (in): | 1.06 in | Length Through Bore (in): | 2.22 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 6.13 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Pilot Configuration: | Piloted | Seal Type: | Multi-Lip Contact Seal |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Type: | Piloted Flange Cartridge | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Locking Collar Outside Diameter (in): | 2.44 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Pilot Depth (in): | 0.47 in |
| Ability to Relubricate: | Yes | Insert: | YG226E3L |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 4,590 lb | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Speed (RPM): | 600 rpm |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,370 lb |
| Size Code: | 209 | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.281 in | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Eccentric |
| Vibration Frequency Roller Spin: | 0.0377 cps | Radial Clearance: | C3 STANDARD |
| End Cap: | Y2286N | Locking Device Kit: | W2265S |
General Specifications
| UPC: | 793699986853 | Weight: | 6.40 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

