Link-Belt FC3Y226N Flange Blocks Ball Bearings - FC3Y226N
Part #:10418198
Catalog #:FC3Y226N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 4.25 in | Length Through Bore (in): | 2.22 in |
| Bore Diameter (in): | 1.625 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 1.06 in | Overall Height (in): | 2.17 in |
| Overall Length (in): | 6.13 in | Overall Width (in): | 6.13 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Housing Type: | Piloted Flange Cartridge | Pilot Configuration: | Piloted |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.44 in |
| Pilot Depth (in): | 0.47 in | Maximum Speed (RPM): | 5330 rpm |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 7,370 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Radial Clearance: | C3 STANDARD | Size Code: | 209 |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap: | Y2286N |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0377 cps |
| Static Load Rating (lb): | 4,590 lb | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 2.281 in |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Locking Device Kit: | W2265S |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Insert: | YG226NL |
General Specifications
| UPC: | 662327028961 | Weight: | 6.40 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

