Link-Belt FC3Y2E32N Flange Blocks Ball Bearings - FC3Y2E32N
Part #:10410604
Catalog #:FC3Y2E32N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.47 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 6.38 in | Overall Height (in): | 2.5 in |
| Foot Height (in): | 1.2 in | Overall Length (in): | 6.38 in |
| Pilot Diameter (in): | 4.500 in | Bore Diameter (in): | 2 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Housing Type: | Piloted Flange Cartridge |
| Pilot Configuration: | Piloted | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.69 in | Pilot Depth (in): | 0.63 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Locking Device Kit: | W2E325S |
| Radial Clearance: | C3 STANDARD | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4800 rpm |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 5,220 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 210 |
| Dynamic Load Rating (lb): | 7,920 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | End Cap: | Y2316N |
| Shaft Locking Type: | Eccentric | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Insert: | YG2E32NL | Vibration Frequency Roller Spin: | 0.0445 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.478 in |
General Specifications
| UPC: | 662327726133 | Weight: | 7.20 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

