Link-Belt FRW224E Flange Blocks Ball Bearings - FRW224E
Part #:10437963
Catalog #:FRW224E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Width (in): | 3.88 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 1.281 in |
| Length Through Bore (in): | 1.72 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 1.5 in | Bolt Spacing (in): | 4.6875 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Housing Color: | Black | Housing Style: | Flange Block |
| Pilot Configuration: | Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Pilot Depth (in): | 0.5 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 2.38 in | Dynamic Load Rating (lb): | 7,330 lb |
| Insert: | WG224EL | Inner Ring Outside Diameter (in): | 2.084 in |
| Shaft Locking Type: | Eccentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Roller Spin: | 0.0367 cps |
| Static Load Rating (lb): | 4,460 lb | End Cap Available: | No |
| Size Code: | 208 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Ductile Iron |
| Fixed vs. Expansion: | Fixed | Locking Device Kit: | W2245S |
General Specifications
| UPC: | 662327031343 | Weight: | 2.56 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN |

