Link-Belt FRWG216E Flange Blocks Ball Bearings - FRWG216E
Part #:10439514
Catalog #:FRWG216E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 0.92 in | Foot Height (in): | 0.42 in |
| Bore Diameter (in): | 1 in | Housing Outside Diameter (in): | 3.75 in |
| Bolt Spacing (in): | 3 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Bore Shape: | Straight | Housing Color: | Black |
| Housing Type: | Flange, Three Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Locking Collar Outside Diameter (in): | 1.5 in |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.36 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Insert: | WG216EL | Static Load Rating (lb): | 1,760 lb |
| Shaft Locking Type: | Eccentric | Locking Device Kit: | W2165S |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | POWDER COATED |
| Housing Material: | Ductile Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 205 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0387 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Maximum Speed (RPM): | 6800 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 793699312195 | Weight: | 0.82 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN |

