Link-Belt FRWG219E Flange Blocks Ball Bearings - FRWG219E
Part #:10407642
Catalog #:FRWG219E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.47 in |
| Overall Height (in): | 1.047 in | Housing Outside Diameter (in): | 4.44 in |
| Bolt Spacing (in): | 3.56 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Type: | Flange, Three Bolt |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Depth (in): | 0.42 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Locking Collar Outside Diameter (in): | 1.75 in | Housing Material: | Ductile Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | POWDER COATED |
| Insert: | WG219EL | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0385 cps |
| Locking Device Kit: | W2195S | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 2,530 lb |
| Size Code: | 206 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 5600 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 793699752830 | Weight: | 1.15 LB |

