Link-Belt FRY220N Flange Blocks Ball Bearings - FRY220N
Part #:10437964
Catalog #:FRY220N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Overall Height (in): | 1.281 in |
| Foot Height (in): | 0.5 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Locking Collar Outside Diameter (in): | 2.19 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | No |
| Pilot Depth (in): | 0.44 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Eccentric | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 3,440 lb |
| Fixed vs. Expansion: | Fixed | Insert: | YG220NL |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Material: | Ductile Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Radial Clearance: | C3 STANDARD | Size Code: | 207 |
| Locking Device Kit: | W2205S | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662327031459 | Weight: | 2.13 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

