Link-Belt FRY224N Flange Blocks Ball Bearings - FRY224N
Part #:10409148
Catalog #:FRY224N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.5 in | Overall Height (in): | 1.375 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.88 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.22 in |
| Overall Length (in): | 3.88 in | Bolt Spacing (in): | 4.6875 in |
Technical Specifications
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Pilot | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Pilot Depth (in): | 0.5 in |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.38 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 208 |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Vibration Frequency Roller Spin: | 0.0367 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Insert: | YG224NL | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,460 lb |
| Maximum Speed (RPM): | 6000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Eccentric | Dynamic Load Rating (lb): | 7,330 lb |
| Inner Ring Outside Diameter (in): | 2.084 in | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Housing Material: | Ductile Iron |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | C3 STANDARD |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Coating: | Powder Coated | Locking Device Kit: | W2245S |
General Specifications
| UPC: | 662327031497 | Weight: | 3.00 LB |

