Link-Belt FW223E Flange Blocks Ball Bearings - FW223E
Part #:10424115
Catalog #:FW223E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.5 in | Overall Height (in): | 1.65625 in |
| Bore Diameter (in): | 1.4375 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Locking Collar Outside Diameter (in): | 2.19 in |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4800 rpm |
| Bearing Type: | Intermediate Duty | Vibration Frequency Roller Spin: | 0.0383 cps |
| Housing Coating: | POWDER COATED | Insert: | W223EL |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,440 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Eccentric |
| Locking Device Kit: | W2235S | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Height (in): | 0.88 in |
General Specifications
| UPC: | 662327032784 | Weight: | 1.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN |

