Link-Belt FWG222E Flange Blocks Ball Bearings - FWG222E
Part #:10415173
Catalog #:FWG222E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Overall Height (in): | 1.65625 in |
| Foot Height (in): | 0.5 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Locking Device Kit: | W2225S |
| Vibration Frequency Roller Spin: | 0.0383 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | WG222EL |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Eccentric | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Size Code: | 207 | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Coating: | POWDER COATED | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4800 rpm | Fixed vs. Expansion: | Fixed |
| Housing Material: | Ductile Iron | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Height (in): | 0.88 in |
General Specifications
| UPC: | 662327032500 | Weight: | 1.81 LB |

