Link-Belt FX3CL215N Flange Blocks Ball Bearings - FX3CL215N
Part #:10421212
Catalog #:FX3CL215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.48 in |
| Overall Width (in): | 2.69 in | Overall Length (in): | 4.89 in |
| Overall Height (in): | 1.628 in | Foot Height (in): | 0.59 in |
| Bore Diameter (in): | 0.9375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Locking Collar Outside Diameter (in): | 1.98 in |
| Setscrew Torque (in-lbs): | 65-72 in/lbs | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,150 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Locking Device Kit: | CL2165S | Radial Clearance: | C3 STANDARD |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.313 in |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap: | CL2166 |
| Bearing Insert Finish: | BLACK OXIDE | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Insert: | CLG215NL |
| Maximum Speed (RPM): | 9600 rpm | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0387 cps | Housing Coating: | Powder Coated |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662864291262 | Weight: | 1.60 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

