Link-Belt FX3CL223FF18S Flange Blocks Ball Bearings - FX3CL223FF18S
Part #:10416678
Catalog #:FX3CL223FF18S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.81 in | Overall Height (in): | 1.81 in |
| Foot Height (in): | 0.63 in | Bore Diameter (in): | 1.4375 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.13 in |
| Overall Width (in): | 3.63 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Seal Type: | Flingers Only | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Locking Collar Outside Diameter (in): | 2.56 in |
| Setscrew Torque (in-lbs): | 151-168 in/lbs | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Ball Riding Retainer | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Insert: | CLG223FFL18S |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Device Kit: | CL2235S | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Finish: | BLACK OXIDE | Lubricant: | MOBIL MOBILTEMP SHC32 |
| Housing Coating: | Powder Coated | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | End Cap: | CL2236 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lube Fill Percent: | 50% GREASE FILL |
| Maximum Speed (RPM): | 8400 rpm | Radial Clearance: | C3 STANDARD |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
| Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662864877220 | Weight: | 3.10 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

