Link-Belt FX3CL227JFF45A5 Flange Blocks Ball Bearings - FX3CL227JFF45A5
Part #:10415174
Catalog #:FX3CL227JFF45A5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.6875 in | Overall Width (in): | 4.38 in |
| Overall Height to End Cap (in): | 2.75 in | Length Through Bore (in): | 1.95 in |
| Overall Length (in): | 7.09 in | Foot Height (in): | 0.63 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 2.125 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Locking Collar Outside Diameter (in): | 3.27 in |
| Setscrew Torque (in-lbs): | 151-168 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Maximum Speed (RPM): | 6800 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Insert: | CLG227JFFLK45AC5 |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0377 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Radial Clearance: | C5 INCREASED |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | BLACK OXIDE | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | End Cap: | CL2286 |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 209 |
| Locking Device Kit: | CL2285S | Inner Ring Outside Diameter (in): | 2.281 in |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Max Operating Temperature (C): | 107 °C | Lubricant: | ALMASOL 1250 HI-TEMP |
General Specifications
| UPC: | 662864874465 | Weight: | 4.80 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

