Link-Belt FX3CL228N Flange Blocks Ball Bearings - FX3CL228N
Part #:10413673
Catalog #:FX3CL228N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.95 in | Overall Length (in): | 7.09 in |
| Foot Height (in): | 0.63 in | Overall Width (in): | 4.38 in |
| Bore Diameter (in): | 1.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.125 in | Overall Height to End Cap (in): | 2.75 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.27 in | Setscrew Torque (in-lbs): | 151-168 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Insert Finish: | BLACK OXIDE | End Cap: | CL2286 |
| Insert: | CLG228NL | End Cap Available: | Yes |
| Locking Device Kit: | CL2285S | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 5330 rpm | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 209 |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Inner Ring Outside Diameter (in): | 2.281 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0377 cps |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662864293976 | Weight: | 4.80 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

