Link-Belt FX3CL2B08N Flange Blocks Ball Bearings - FX3CL2B08N
Part #:10409164
Catalog #:FX3CL2B08N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.39 in |
| Bore Diameter (in): | 0.5 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.28 in |
| Overall Width (in): | 2.13 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Locking Collar Outside Diameter (in): | 1.75 in | Ability to Relubricate: | Yes |
| End Cap: | CL2116 | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 2,360 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | CLG2B08NL |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Size Code: | 203 |
| Maximum Speed (RPM): | 12000 rpm | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0293 cps | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Locking Device Kit: | CL2115S |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 0.941 in |
| Bearing Insert Finish: | BLACK OXIDE | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,110 lb | Vibration Frequency Fundamental Train: | 0.0062 cps |
General Specifications
| UPC: | 662864290944 | Weight: | 1.20 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

