Link-Belt FX3CL2B27N Flange Blocks Ball Bearings - FX3CL2B27N
Part #:10424122
Catalog #:FX3CL2B27N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.75 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.44 in | Length Through Bore (in): | 2.08 in |
| Bore Diameter (in): | 1.6875 in | Overall Height to End Cap (in): | 2.89 in |
| Bolt Size (in): | 9/16 in | Overall Length (in): | 7.44 in |
| Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Misalignment Type: | Static Only | Locking Collar Outside Diameter (in): | 3.38 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 313-348 in/lbs |
| Dynamic Load Rating (lb): | 7,920 lb | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.475 in | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 4800 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0445 cps |
| Radial Clearance: | C3 STANDARD | Insert: | CLG2B27NL |
| Static Load Rating (lb): | 5,220 lb | Locking Device Kit: | CL2315S |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | BLACK OXIDE |
| Shaft Locking Type: | Concentric | Size Code: | 210 |
| End Cap: | CL2316 | End Cap Available: | Yes |
General Specifications
| UPC: | 662864295062 | Weight: | 6.00 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

