Link-Belt FX3CL2E32N Flange Blocks Ball Bearings - FX3CL2E32N
Part #:10412868
Catalog #:FX3CL2E32N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.44 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.08 in | Bolt Size (in): | 9/16 in |
| Overall Width (in): | 4.56 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Construction: | One Piece | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal with Flinger |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.38 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| End Cap Available: | Yes | Locking Device Kit: | CL2315S |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Insert: | CLG2E32NL |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (RPM): | 4800 rpm | Shaft Locking Type: | Concentric |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 2.475 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 210 |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 5,220 lb | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Insert Finish: | BLACK OXIDE | End Cap: | CL2316 |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662864295130 | Weight: | 6.00 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

