Link-Belt FX3S211MHFF Flange Blocks Ball Bearings - FX3S211MHFF
Part #:10418258
Catalog #:FX3S211MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Overall Length (in): | 3.88 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.99 in | Bore Diameter (in): | 0.6875 in |
| Overall Height (in): | 1.125 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Seal Type: | Flingers Only | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Insert: | SG211MHFFLPA |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 1,110 lb |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 0.941 in |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 15800 rpm |
| Dynamic Load Rating (lb): | 2,360 lb | Lube Fill Percent: | 10% GREASE FILL |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0293 cps |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| End Cap Available: | No | Size Code: | 203 |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662864716253 | Weight: | 0.75 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

