Link-Belt FX3S212E1K75 Flange Blocks Ball Bearings - FX3S212E1K75
Part #:10442537
Catalog #:FX3S212E1K75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.131 in | Bore Diameter (in): | 0.75 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 4.41 in |
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.44 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Housing Color: | Silver |
| Seal Type: | Viton Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 2,870 lb | Inner Ring Outside Diameter (in): | 1.121 in |
| Max Operating Temperature (C): | 204 °C | Housing Coating: | Nickel Plated |
| Bearing Insert Finish: | BLACK OXIDE | Insert: | SG212E1LPA |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Bearing Type: | Intermediate Duty |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Lubricant: | ALMASOL 1250 HI-TEMP | Maximum Speed (RPM): | 7500 rpm |
| Size Code: | 204 | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Max Operating Temperature (F): | 400 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C5 INCREASED | Static Load Rating (lb): | 1,480 lb |
| Vibration Frequency Roller Spin: | 0.0332 cps |
General Specifications
| UPC: | 662864823661 | Weight: | 0.98 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

