Link-Belt FX3S212EK82 Flange Blocks Ball Bearings - FX3S212EK82
Part #:10424125
Catalog #:FX3S212EK82
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.281 in | Foot Height (in): | 0.44 in |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.131 in |
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 4.41 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0332 cps | Static Load Rating (lb): | 1,480 lb |
| Insert: | SG212ELPAK82 | Dynamic Load Rating (lb): | 2,870 lb |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Radial Clearance: | C3 STANDARD |
| Size Code: | 204 | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | BLACK OXIDE | Maximum Speed (RPM): | 7500 rpm |
| Vibration Frequency Fundamental Train: | 0.0063 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.121 in |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662864725156 | Weight: | 1.20 LB |
| HTC: | 84833080 |

