Link-Belt FX3S212HFF Flange Blocks Ball Bearings - FX3S212HFF
Part #:10424126
Catalog #:FX3S212HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.41 in | Foot Height (in): | 0.44 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.281 in |
| Overall Width (in): | 2.38 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Flingers Only |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Lubricant: | MOBIL VELOCITE #10 OIL | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,480 lb | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Lube Fill Percent: | 10% OIL FILL | Housing Material: | Cast Iron |
| Size Code: | 204 | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap Available: | No |
| Insert: | SG212HFFLPA | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 2,870 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Maximum Speed (RPM): | 13400 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.121 in | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662864717885 | Weight: | 0.97 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

