Link-Belt FX3S216EK5 Flange Blocks Ball Bearings - FX3S216EK5
Part #:10466741
Catalog #:FX3S216EK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Overall Width (in): | 2.69 in |
| Overall Length (in): | 4.88 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.302 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.5 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Housing Color: | Black | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Insert: | SG216ELPA |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Maximum Speed (RPM): | 6800 rpm |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Shaft Locking Type: | Set Screw |
| Size Code: | 205 | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Lube Fill Percent: | 0% FILL | Cage Type: | Ball Riding Retainer |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 782934891656 | Weight: | 1.40 LB |
| HTC: | 84833080 |

