Link-Belt FX3S216HFF Flange Blocks Ball Bearings - FX3S216HFF
Part #:10436482
Catalog #:FX3S216HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.178 in |
| Foot Height (in): | 0.5 in | Overall Length (in): | 4.88 in |
| Overall Height (in): | 1.302 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Seal Type: | Flingers Only | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Housing Color: | Black |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Lubricant: | MOBIL VELOCITE #10 OIL |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 205 |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 11400 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,760 lb | End Cap Available: | No |
| Lube Fill Percent: | 10% OIL FILL | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Roller Spin: | 0.0387 cps | Insert: | SG216HFFLPA |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864717434 | Weight: | 1.25 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

