Link-Belt FX3S216HFFK7599A Flange Blocks Ball Bearings - FX3S216HFFK7599A
Part #:10407653
Catalog #:FX3S216HFFK7599A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Overall Length (in): | 4.88 in |
| Foot Height (in): | 0.5 in | Overall Height (in): | 1.302 in |
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Color: | Silver |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Seal Type: | Flingers Only |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Insert: | SG216HFFLPAK8299A |
| Shaft Locking Type: | Set Screw | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | BLACK OXIDE |
| Maximum Speed (RPM): | 11400 rpm | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lube Fill Percent: | 10% GREASE FILL |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Dynamic Load Rating (lb): | 3,150 lb | Housing Coating: | Nickel Plated |
| Static Load Rating (lb): | 1,760 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.313 in | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864728096 | Weight: | 1.25 LB |
| HTC: | 84833080 |

