Link-Belt FX3S216JFF18F5 Flange Blocks Ball Bearings - FX3S216JFF18F5
Part #:10422717
Catalog #:FX3S216JFF18F5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Overall Height (in): | 1.302 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.88 in |
| Foot Height (in): | 0.5 in | Bore Diameter (in): | 1 in |
| Overall Width (in): | 2.69 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Seal Type: | Flingers Only |
| Housing Type: | Flange, Two Bolt | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Housing Material: | Cast Iron |
| Lube Fill Percent: | 50% OIL FILL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,760 lb |
| Dynamic Load Rating (lb): | 3,150 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | MOBIL VELOCITE #10 OIL |
| Insert: | SG216JFFLPA18FC5 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 11400 rpm | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Size Code: | 205 |
| Radial Clearance: | C5 INCREASED |
General Specifications
| UPC: | 662864717410 | Weight: | 1.25 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

