Link-Belt FX3S217E Flange Blocks Ball Bearings - FX3S217E
Part #:10434987
Catalog #:FX3S217E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.35 in | Overall Width (in): | 3.19 in |
| Overall Length (in): | 5.56 in | Bore Diameter (in): | 1.0625 in |
| Foot Height (in): | 0.53 in | Overall Height (in): | 1.5 in |
| Bolt Size (in): | 7/16 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.586 in |
| Maximum Speed (RPM): | 5600 rpm | Insert: | SG217ELPA |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Size Code: | 206 |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662864716246 | Weight: | 1.85 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

