Link-Belt FX3S219FF Flange Blocks Ball Bearings - FX3S219FF
Part #:10409166
Catalog #:FX3S219FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.35 in | Foot Height (in): | 0.53 in |
| Overall Width (in): | 3.19 in | Overall Height (in): | 1.5 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Seal Type: | Flingers Only | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Vibration Frequency Roller Spin: | 0.0385 cps |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Insert: | SG219FFLPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lube Fill Percent: | 50% GREASE FILL | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.586 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 9800 rpm | Static Load Rating (lb): | 2,530 lb |
General Specifications
| UPC: | 662864725293 | Weight: | 2.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

