Link-Belt FX3S220EK82 Flange Blocks Ball Bearings - FX3S220EK82
Part #:10428662
Catalog #:FX3S220EK82
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 1.719 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.25 in |
| Overall Length (in): | 6.13 in | Foot Height (in): | 0.56 in |
| Overall Width (in): | 3.69 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 4800 rpm | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 5,810 lb | Insert: | SG220ELPAK82 |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Type: | Intermediate Duty | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Insert Finish: | BLACK OXIDE | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699717310 | Weight: | 2.93 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

