Link-Belt FX3S221E Flange Blocks Ball Bearings - FX3S221E
Part #:10412870
Catalog #:FX3S221E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Length Through Bore (in): | 1.563 in |
| Overall Length (in): | 6.13 in | Bore Diameter (in): | 1.3125 in |
| Foot Height (in): | 0.56 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 3.69 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4800 rpm |
| Insert: | SG221ELPA | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.847 in |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0383 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662864716673 | Weight: | 2.60 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

