Link-Belt FX3S222MHFF Flange Blocks Ball Bearings - FX3S222MHFF
Part #:10416683
Catalog #:FX3S222MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Overall Width (in): | 3.69 in |
| Length Through Bore (in): | 1.563 in | Overall Height (in): | 1.719 in |
| Foot Height (in): | 0.56 in | Overall Length (in): | 6.13 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Vibration Frequency Roller Spin: | 0.0383 cps |
| Insert: | SG222MHFFLPA | Size Code: | 207 |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 3,440 lb | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 8400 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Lube Fill Percent: | 10% GREASE FILL |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Set Screw |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864716666 | Weight: | 2.60 LB |
| HTC: | 84833080 |

