Link-Belt FX3S223HFF Flange Blocks Ball Bearings - FX3S223HFF
Part #:10428664
Catalog #:FX3S223HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.563 in | Overall Height (in): | 1.719 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.69 in |
| Overall Length (in): | 6.13 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Seal Type: | Flingers Only | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | MOBIL VELOCITE #10 OIL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | SG223HFFLPA |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lube Fill Percent: | 10% OIL FILL |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 8400 rpm | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0383 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Housing Coating: | Powder Coated |
| Size Code: | 207 |
General Specifications
| UPC: | 662864716758 | Weight: | 2.50 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

