Link-Belt FX3S224E1 Flange Blocks Ball Bearings - FX3S224E1
Part #:10427125
Catalog #:FX3S224E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.75 in | Foot Height (in): | 0.56 in |
| Overall Height (in): | 1.813 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.13 in | Bore Diameter (in): | 1.5 in |
| Length Through Bore (in): | 1.656 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Two Bolt | Housing Color: | Black |
| Housing Style: | Flange Block | Seal Type: | Viton Single Lip Contact Seal |
| Housing Construction: | One Piece | Cage Material: | Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | C5 INCREASED |
| Insert: | SG224E1LPA | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4500 rpm | Bearing Type: | Intermediate Duty |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Max Operating Temperature (C): | 204 °C |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 2.083 in | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0367 cps |
| Housing Material: | Cast Iron | Lubricant: | ALMASOL 1250 HI-TEMP |
| Max Operating Temperature (F): | 400 °F | Dynamic Load Rating (lb): | 7,330 lb |
| Size Code: | 208 | Static Load Rating (lb): | 4,460 lb |
General Specifications
| UPC: | 662864716260 | Weight: | 3.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

