Link-Belt FX3S224EK13K75 Flange Blocks Ball Bearings - FX3S224EK13K75
Part #:10523900
Catalog #:FX3S224EK13K75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.75 in | Foot Height (in): | 0.56 in |
| Overall Height (in): | 1.813 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.13 in | Length Through Bore (in): | 1.656 in |
| Bore Diameter (in): | 1.5 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | No |
| Maximum Speed (RPM): | 4500 rpm | Bearing Type: | Intermediate Duty |
| Bearing Insert Finish: | BLACK OXIDE | Max Operating Temperature (F): | 225 °F |
| Lube Fitting Type: | HOUSING PLUGGED | Size Code: | 208 |
| Housing Coating: | Nickel Plated | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Shaft Locking Type: | Set Screw |
| Insert: | SG224ELPAK8299A | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Dynamic Load Rating (lb): | 7,330 lb | Inner Ring Outside Diameter (in): | 2.083 in |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0367 cps |
| Radial Clearance: | C3 STANDARD | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Static Load Rating (lb): | 4,460 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 782934932519 | Weight: | 3.95 LB |
| HTC: | 84833080 |

