Link-Belt FX3S224EK5 Flange Blocks Ball Bearings - FX3S224EK5
Part #:10412872
Catalog #:FX3S224EK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 6.75 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.56 in | Overall Height (in): | 1.813 in |
| Length Through Bore (in): | 1.656 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Size Code: | 208 |
| Lube Fill Percent: | 0% FILL | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Inner Ring Outside Diameter (in): | 2.083 in | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | End Cap Available: | No |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,330 lb |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4500 rpm | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 4,460 lb |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Insert: | SG224ELPAK5 |
| Vibration Frequency Roller Spin: | 0.0367 cps |
General Specifications
| UPC: | 662864716338 | Weight: | 3.50 LB |
| HTC: | 84833080 |

